IESNA:LM-63-2002
[TEST]P951501
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36857
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4324.5 5414.6 6400.1 7163.1 7785.2 8137.2 8302.7 8361.7 8660.4 9299.6
10355.5 11689.2 13002 14050.3 14967.3 15804.4 16333.3 16468.4 16143 15319.2
13656.4 10781.7 8900.1 7454.1 5903.6 4153.2 2730.1 1914 1493.5 1289.9
1170.1 983.6 833.3 289.2 140.8 22.8 0
4324.5 5452.7 6447.7 7223.9 7794.7 8180.9 8378.8 8434 8681.3 9257.8
10233.8 11540.8 12828.8 13913.3 14839.8 15676.9 16304.8 16531.2 16323.8 15625.6
14236.7 11580.8 9259.7 7775.7 6244.1 4528 2977.5 2009.1 1541.1 1335.6
1181.5 998.8 840.9 357.7 150.3 28.5 0
4324.5 5405.1 6381.1 7165 7775.7 8219 8464.4 8569 8763.1 9280.6
10112 11272.5 12509.2 13599.3 14480.2 15184.2 15844.3 16165.9 16084.1 15526.6
14409.8 12585.3 10032.1 8251.3 6731.2 5068.4 3384.6 2248.8 1662.8 1381.2
1219.5 1061.6 909.4 694.4 353.9 41.9 0
4324.5 5405.1 6352.6 7134.5 7787.1 8287.5 8622.3 8797.3 8980 9379.5
9997.8 10897.7 11967 12992.4 13818.1 14495.4 15064.3 15524.7 15648.4 15465.7
14794.1 13548 11797.6 9725.8 7775.7 6042.5 4225.5 2705.4 1845.5 1404.1
1211.9 1052.1 898 715.4 502.3 196 0
4324.5 5245.3 6164.2 6967.1 7655.8 8264.6 8749.8 9071.3 9276.8 9592.6
10106.3 10766.5 11620.7 12490.2 13272.1 13945.6 14493.5 14980.6 15326.9 15420.1
15235.5 14668.6 13568.9 11906.1 9963.6 7979.2 5945.4 3919.2 2461.9 1651.4
1259.5 1118.7 972.2 742 500.4 156 0
4324.5 5161.6 5991.1 6773 7496 8165.7 8774.5 9255.9 9583.1 9889.4
10273.7 10825.4 11464.7 12223.8 12988.6 13749.6 14396.5 14902.6 15285 15600.8
15846.2 15764.4 15420.1 14638.1 13287.3 11537 9286.3 7121.2 4788.7 2956.5
1917.8 1310.8 949.4 574.6 289.2 76.1 0
4324.5 5001.8 5722.8 6459.1 7174.5 7876.5 8553.8 9156.9 9657.3 10058.7
10465.9 10911.1 11400 12008.8 12707.1 13498.5 14312.8 15098.5 15794.9 16407.5
16964.9 17577.6 17853.4 18024.7 17986.6 17210.4 15728.3 13367.2 10243.3 6938.6
4004.8 2079.5 1061.6 612.6 298.7 102.7 0
4324.5 4880 5458.4 6090 6744.5 7362.8 8026.8 8671.8 9292 9839.9
10387.9 10895.8 11356.3 11852.8 12374.1 12933.5 13582.2 14316.6 15119.5 15971.8
16902.2 18237.7 19316.5 19974.8 20724.4 21266.6 21337 20608.3 18713.4 15646.5
11400 7357.1 3749.9 1529.6 546 106.5 0
4324.5 4661.2 5068.4 5540.2 6057.7 6605.6 7163.1 7714.8 8260.8 8822.1
9410 9954.1 10545.8 11164.1 11807.2 12452.1 13167.5 13970.3 14858.8 15865.3
17041 18823.7 20593.1 21805 23351.8 25172.5 27120.7 28420.1 28142.4 25526.4
20140.3 13057.1 5538.3 1691.4 532.7 110.3 0
4324.5 4623.2 5028.4 5462.2 5951.1 6468.6 6997.5 7524.5 8045.8 8574.7
9096 9636.4 10207.1 10825.4 11464.7 12128.7 12866.9 13683.1 14596.3 15637
16810.8 18698.2 20480.8 21793.6 23446.9 25431.2 27558.3 28912.9 28656 25874.5
20020.4 12242.8 4691.7 1295.6 418.6 95.1 0
4324.5 4478.6 4687.9 4969.4 5310 5681 6055.8 6449.6 6856.8 7267.7
7682.5 8110.5 8542.4 8999 9489.9 10009.3 10580 11226.9 12006.9 12897.3
13981.8 15705.5 17012.5 18302.4 19875.8 21768.9 23545.8 24316.4 23511.6 20442.8
15090.9 8399.7 2421.9 508 169.3 38.1 0
4324.5 4372 4490 4659.3 4893.3 5146.4 5422.2 5705.7 5993 6299.3
6598 6885.3 7182.1 7477 7789 8118.1 8464.4 8884.9 9371.9 10003.6
10916.8 12050.7 12823.1 13686.9 14719.9 15846.2 16614.9 16346.6 15003.4 12484.5
9016.1 4613.7 1504.9 449 154.1 36.1 0
4324.5 4276.9 4294 4372 4499.5 4630.8 4803.9 4975.1 5144.5 5321.4
5475.5 5614.4 5730.4 5837 5911.2 5958.8 6006.3 6038.7 6091.9 6215.6
6512.4 6687.4 6719.8 6784.5 6885.3 6976.6 6727.4 5937.8 4811.5 3565.4
2423.8 1373.6 688.7 291.1 140.8 49.5 0
4324.5 4077.1 3930.6 3854.5 3846.9 3877.4 3928.7 3985.8 4025.8 4050.5
4048.6 4001 3926.8 3822.2 3683.3 3514 3310.4 3099.2 2905.2 2724.4
2538 2372.5 2233.6 2119.4 2020.5 1919.7 1794.1 1624.8 1390.8 1076.8
783.8 576.5 399.5 256.8 146.5 41.9 0
4324.5 3892.6 3624.3 3506.4 3477.8 3502.6 3555.8 3612.9 3641.5 3633.8
3593.9 3523.5 3420.8 3293.3 3144.9 2992.7 2834.8 2676.9 2520.9 2349.6
2176.5 2020.5 1906.3 1837.9 1811.2 1815 1811.2 1757.9 1626.7 1407.9
1071.1 738.2 517.5 340.6 169.3 38.1 0
4324.5 3748 3424.6 3297.1 3302.8 3375.1 3455 3506.4 3510.2 3475.9
3409.3 3314.2 3202 3072.6 2935.6 2800.5 2657.8 2507.5 2353.4 2210.8
2102.3 2009.1 1946.3 1906.3 1872.1 1832.1 1769.4 1704.7 1624.8 1497.3
1303.2 1023.6 671.6 371 176.9 38.1 0
4324.5 3609.1 3276.2 3190.6 3243.8 3342.8 3420.8 3458.8 3443.6 3384.6
3293.3 3184.9 3059.3 2935.6 2804.3 2676.9 2589.4 2484.7 2353.4 2248.8
2178.4 2085.2 1938.7 1822.6 1746.5 1672.3 1596.2 1520.1 1451.6 1388.9
1314.7 1194.8 977.9 749.6 439.5 106.5 0
4324.5 3531.1 3198.2 3150.6 3241.9 3337.1 3415.1 3437.9 3401.7 3308.5
3196.3 3068.8 2931.8 2810.1 2705.4 2646.4 2576 2503.7 2433.3 2277.3
2138.5 2028.1 1917.8 1815 1708.5 1615.3 1523.9 1440.2 1352.7 1251.9
1152.9 1063.5 932.2 804.8 563.2 218.8 0
4324.5 3464.5 3148.7 3143 3243.8 3335.2 3403.6 3411.3 3356.1 3255.2
3127.8 2987 2861.4 2745.4 2667.4 2600.8 2515.2 2399.1 2296.4 2172.7
2077.6 1971 1866.4 1771.3 1691.4 1609.5 1522 1432.6 1328 1211.9
1084.4 972.2 827.6 625.9 414.8 173.1 0
4324.5 3426.5 3124 3141.1 3251.4 3340.9 3401.7 3390.3 3319.9 3200.1
3051.7 2912.8 2794.8 2705.4 2663.6 2562.7 2406.7 2226 2153.7 2092.8
1984.3 1900.6 1828.3 1721.8 1641.9 1579.1 1497.3 1400.3 1284.2 1156.7
1017.9 957 823.8 538.4 391.9 239.7 0
4324.5 3418.9 3108.7 3143 3253.3 3344.7 3399.8 3384.6 3299 3163.9
3013.6 2876.6 2760.6 2705.4 2640.7 2513.3 2284.9 2134.6 2096.6 2022.4
1927.3 1824.5 1727.5 1653.3 1607.6 1567.7 1493.5 1402.2 1291.8 1164.4
1029.3 1063.5 848.5 567 431.9 159.8 0
4324.5 3418.9 3106.8 3148.7 3255.2 3346.6 3397.9 3390.3 3306.6 3165.8
3013.6 2874.7 2758.7 2707.3 2635 2505.6 2267.8 2136.6 2106.1 2020.5
1921.6 1809.3 1729.4 1630.5 1617.2 1567.7 1491.6 1402.2 1299.4 1162.5
1033.1 1048.3 728.7 586 426.2 154.1 0
